View all Products under Automatic Self-Priming Pumps

SHARE
Wellpoint Series

Godwin CD100MV

Overview
This product is available for rent

Overview

This product is available for rent
Technical Specifications

Technical Specifications

Critical / Quiet Enclosure
  • Noise Level @ 30' (dBA)
    67
  • Standard Mount Critical Quiet Enclosure
    Skid
Diesel Standard
  • Connection: Discharge Ø (in) Diesel
    4" 125# ANSI B16.1
  • Connection: Suction (in) Diesel
    4" 125# ANSI B16.1
  • Max. Solids Handling (in) Diesel
    1.8"
  • Rating [hp]
    30 hp
  • Standard Mount Diesel
    Trailer
Electric Standard 60 Hz
  • Rating [hp] Electric 60 Hz
    Contact factory
  • Rted Current [A] Electric 60 Hz
    Contact factory
  • Standard Mount Electric 60 Hz
    Skid
  • Voltage [V/phase] Electric 60 Hz
    Contact factory
Industries & Applications

Industries & Applications

Xylem offers a range of solutions to help meet the demands and challenges of dewatering while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet your specific needs. Below are some recommended industries and applications for this product.

Recommended Industries

Recommended Applications

Related Accessories

Related Accessories

This product is available for rent
Featured Download