View all Products under Submersible Pumps

SHARE
2600 Series

Flygt 2610

2610.172 / 2610.160

Overview

Overview

Technical Information

Technical Information

60 Hz
  • Discharge Ø [in] 60 Hz
  • Max. height [in] (mm) 60 Hz
  • Max. width [in] (mm) 60 Hz
  • Rated current [A] 60 Hz
  • Rating [hp] (kW) 60 Hz
  • Strainer hole [in] (mm) 60 Hz
  • Voltage [V/phase] 60 Hz
  • Warm liquid, 158 ºF (70ºC) 60 Hz
  • Weight [lbs] (kg) 60 Hz
Industries & Applications

Industries & Applications

Xylem offers a range of solutions to help meet the demands and challenges of dewatering while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet your specific needs. Below are some recommended industries and applications for this product.

Recommended Industries

Recommended Applications

Related Accessories

Related Accessories

Featured Download